Board TypeEvaluation Board
-
FamilyOPTIREG™ Linear, Linear Voltage Regulator (LDO)
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage range3.2 V to 3.4 V
-
Output Voltage3.3 V
-
QualificationAutomotive
-
Sub ApplicationDriver Assistance Systems (Radar, Camera), High current post regulator (in combination with DC/DC), Infotainment ( Camera, Display supply), Memory, CPU, FPGA core supply
-
Supply Voltage range2.7 V to 18 V
-
Supply Voltage12 V
-
Target ApplicationAutomotive
-
TopologyLinear
| Recommended | ||
|
OPN
|
DEMOBOARDTLS202B1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Output Voltage: 3.3 V
- Output Voltage Accuracy of ±3 %
- Output Currents up to 150 mA
- Extended I/P V Op Range 2.7 V to 18 V
- Low Dropout Voltage: typ. 290mV
- Very Low Current Consumption: typ. 50 μA
- Very Low Shutdown Current: typ. 0.01 μA
- Very High PSRR: typ. 63dB at 10 kHz
- Wide Temp Range From -40 °C up to 150 °C
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Wide input voltage range post regulator
- Ultra small package
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams