DEMOBOARD TLS202A1
Active and preferred

DEMOBOARD TLS202A1

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMOBOARD TLS202A1
DEMOBOARD TLS202A1
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    OPTIREG™ Linear, Linear Voltage Regulator (LDO)
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Qualification
    Automotive
  • Sub Application
    Memory, CPU, FPGA core supply, Infotainment ( Camera, Display supply), Driver Assistance Systems (Radar, Camera), High current post regulator (in combination with DC/DC)
  • Supply Voltage range
    2.7 V to 18 V
  • Supply Voltage
    12 V
  • Target Application
    Industrial, Automotive, Consumer, Data Processing
  • Topology
    Linear

OPN
DEMOBOARDTLS202A1TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
The TLS202A1 is an adjustable linear voltage post regulator (2.7V-18V) for loads up to 150mA. It provides 1.2V-5.25V output with ±3% precision. Ideal for low standby current applications. Protected against overload, short circuit, and overtemperature. Compact PGSCT595 package. Suitable for automotive and other applications.

Features

  • Output Voltage: from 1.2V to 5.25V
  • Output Voltage Accuracy of ±3 %
  • Output Currents up to 150 mA
  • Input Voltage Operating Range: 2.7V-18V
  • Low Dropout Voltage: typ. 290mV
  • Very Low Current Consumption: typ. 50 μA
  • Very High PSRR: typ. 65dB at 10kHz
  • Temperature Range: -40 °C up to 150 °C
  • Green Product (RoHS compliant)
  • AEC Qualified

Benefits

  • Wide input voltage range post regulator
  • Ultra small package

Applications

Documents

Design resources

Developer community