ApplicationsInfotainment, ADAS, Antenna supply
-
Board TypeEvaluation Board
-
FamilyOPTIREG™ Linear, Linear Voltage Regulator (LDO)
-
Input TypeDC
-
Product NameTLF4277EL Demoboard
-
QualificationAutomotive
-
Sub ApplicationInfotainment, ADAS, Antenna supply
-
Supply Voltage range9 V to 40 V
-
Supply Voltage12 V
-
Target ApplicationAutomotive
-
TopologyLinear
| Recommended | ||
|
OPN
|
DEMOBOARDTLF4277ELTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Plug & play solution
- Complete solution for easy verification
- Various configuration options
Benefits
- Demonstrate capabilities of driver IC
- Save design time
- Modifications of driver circuit easily
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.