ApplicationsStandard device for all applications
-
Board TypeEvaluation Board
-
FamilyOPTIREG™ PMIC, DC-DC Converter
-
Go-wider-BoardNo
-
Input TypeDC
-
Product NameDEMOBOARD TLE7368-3E
-
QualificationAutomotive
-
Sub ApplicationEMS, Transmission, EPS
-
Supply Voltage range4.7 V to 40 V
-
Supply Voltage13.5 V
-
Target ApplicationAutomotive
-
TopologyBuck
| Recommended | ||
|
OPN
|
DEMOBOARDTLE73683ETOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.