Board TypeDemo Board
-
FamilyLED Driver
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage range6 V to 8 V
-
Product NameDemoboard TLE4242G
-
QualificationAutomotive
-
Sub ApplicationExterior Lighting, LED Rear Lighting, Interior Lighting, General purpose lighting
-
Supply Voltage range8 V to 16 V
-
Target ApplicationAutomotive
-
TopologyLinear
|
OPN
|
DEMOBOARDTLE4242GTOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Equipped with one LITIX™ Linear TLE4242G device
- Output current set ~370 mA
- Supported supply voltage range: 8V – 16V
- Possibility to control with external PWM signal
- Connector for external load
- 6cm x 3cm 2-layer FR4 PCB with 35μm copper
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.