Board TypeEvaluation Board
-
FamilyHigh-side switches, PROFET™ Industrial
-
Go-wider-BoardYes
-
Input TypeDC
-
QualificationIndustrial
-
Supply Voltage range5 V to 45 V
-
Target ApplicationIndustrial
-
TopologyField Oriented Control
| Recommended | |
|
OPN
|
DEMOBOARDITS4040DTOBO1 |
| Product Status | active and preferred |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.