Board TypeEvaluation Board
-
FamilyClassic HITFET™ 24V, Low-Side Switches
-
Input TypeDC
-
Output Voltage range2.5 V to 36 V
-
Output Voltage12 V
-
Product NameDEMOBOARD BTS3046SDL
-
QualificationAutomotive
-
Sub ApplicationCapacitive loads, Resistive, Inductive
-
Target ApplicationAutomotive
-
TopologyLow-side switch
| Recommended | |
|
OPN
|
DEMOBOARDBTS3046SDLTOBO1 |
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.