Board TypeDemo Board
-
FamilyStrongIRFET™
-
Input TypeDC
-
Output Current max50 A
-
Pout max300 W
-
Product NameDEMO-PTOOL-300W-M
-
QualificationIndustrial, Standard
-
Sub ApplicationPower Tools
-
Supply Voltage range6 V to 40 V
-
Target ApplicationMotor Control & Drives
-
Topology3-Phase Motor
| Recommended | ||
|
OPN
|
DEMO-PTOOL-300W-M | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- ME/MF layouts for MCAN DirectFET™
- Standard power board connector
- 20 V nominal input voltage
- 6 V to 40 V input voltage range
- 50 A peak and 35 ARMS phase current
- 200 A peak current for 100 ms
- Protection through one shunt amplifier
- Over-temperature protection
- 5 V and 12 V on board power supplies
- External power supply options
- Scalar BLDC speed cntrl w/ hall sensors
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.