DEMO_IMR_PWR_V1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeDemo Board
-
ConfigurationBTS71033-6ESA, IRS25411SPBF, ISC080N10NM6, TDA21490, TLE9351BVSJ, TLF1963TE, TLS208D1EJ V33, XDPE12254C-0000, XMC1404-F064X0200 A
-
FamilyMultichannel SPI switches and controllers, SPOC™ +2
-
Input TypeDC
-
QualificationConsumer
-
Target ApplicationRobotics
-
TopologyDC-DC converter
|
OPN
|
DEMOIMRPWRV1TOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Multiphase step-down converter
- Supports 6 output channels
- Output current measuring with 16bit ADC
- Up to 80 V input voltage
- Interleaved buck converter with 4 phases
- Power controller for sleep modes
- High speed CAN transceiver
Benefits
- Suitable for high input voltage
- High side safety switch
- Low power losses
- Current measure all 6 output channels
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.