DEMO BGT60ATR24AIP
NEW
Active
RoHS Compliant

DEMO BGT60ATR24AIP

NEW
Demo kit for XENSIV™ BGT60ATR24AIP 60 GHz radar sensor

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMO BGT60ATR24AIP
DEMO BGT60ATR24AIP


Product details


OPN
DEMOBGT60ATR24AIPTOBO1
Product Status active
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This demo kit features the XENSIV™ BGT60ATR24AIP shield mounted on the Radar Baseboard MCU7 Plus via Hirose connectors. It supports the RDK and Radar Fusion GUI for sensor configuration and real-time radar visualization. At its core is the XENSIV™ BGT60ATR24AIP, a 60 GHz FMCW radar sensor with antenna-in-package (AiP) technology, featuring two transmit (Tx) and four receive (Rx) antennas. Compatible with MCU7 Plus and MCU7 baseboards.

Features

  • 17.2 x 12.55 mm² RF shield form factor
  • SPI for configuration and data transfer
  • 17.2 x 12.55 mm² radar shield size
  • 59.4 x 25.4 mm² baseboard size
  • Hi-Speed USB 2.0 interface
  • Operates with RDK and Radar Fusion GUI

Benefits

  • Real-time sensor data evaluation
  • Fast prototyping with RDK and Fusion GUI
  • Small size for in-cabin integration
  • Low power consumption
Documents

Design resources

Developer community