DEMO BGT24ATR22 YPA
Active
RoHS Compliant

DEMO BGT24ATR22 YPA

Demo kit with XENSIV™ BGT24ATR22 24 GHz radar sensor and onboard Yagi patch antennas

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMO BGT24ATR22 YPA
DEMO BGT24ATR22 YPA


Product details

  • Angle of Arrival
    Yes
  • Board Type
    Demo Board
  • Direction of Motion
    Yes
  • Family
    24 GHz radar sensors
  • Frequency range
    24 GHz to 24.25 GHz
  • Input Type
    DC
  • Motion
    Yes
  • NF
    13 dB
  • Number of Rx Antennas
    2
  • Number of Tx Antennas
    2
  • Qualification
    Automotive
  • Temperature Range
    -40 to +105°C

OPN
DEMOBGT24ATR22YPATOBO1
Product Status active
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This demo kit features XENSIV™ BGT24ATR22 YPA shield mounted on a Radar Baseboard MCU7, via the Hirose connectors.It operates in pulsed-Doppler or (B)FSK mode and is compatible with the Radar Development Kit (RDK) and Radar Fusion GUI, enabling easy radar sensor configuration and an immediate display of radar signals.The XENSIV™ BGT24ATR22 YPA shield embeds the BGT24ATR22 24 GHz radar sensor with 2Tx, 2Rx Yagi-patch onboard antennas, based on Rogers PCB material.Additionally, it is adaptable for use with other hardware, such as the Radar Baseboard MCU7 Plus and the XENSIV™ Sensor Shield.

Features

  • 32 x 58.5 mm² RF shield form factor
  • Yagi and patch onboard antennas
  • I²C for configuration and data transfer
  • Supported by Radar Baseboard MCU7
  • Hi-Speed USB 2.0 interface
  • Operates with Radar Fusion GUI

Benefits

  • Flexible platform selection
  • Various connectors, PCB soldering option
  • Advanced signal processing functionality
  • Low power consumption

Applications

Documents

Design resources

Developer community