DEMO_BCR602_60V_ICTRL
Active and preferred

DEMO_BCR602_60V_ICTRL

200mA linear LED controller demonstration board
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMO_BCR602_60V_ICTRL
DEMO_BCR602_60V_ICTRL
ea.


Product details

  • Board Type
    Demo Board
  • Family
    Small signal MOSFETs
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Interfaces
    1 x'WR-TBL Serie 3095 - 5.08 mm Reversed Gender Horizontal PCB Header, 04p1x'WR-TBL Serie 4183 - 3.81 mm 45° Entry Screwless, 4p
  • Mounting
    SMD
  • Output Current range
    0 mA to 200 mA
  • Output Voltage range
    8 V to 60 V
  • Pout range
    0 W to 2 W
  • Product Name
    DEMO_BCR602_60V_ICTRL
  • Qualification
    Consumer
  • Sub Application
    Lightin engine
  • Supply Voltage range
    8 V to 60 V
  • Target Application
    Lighting, LED Lighting
  • Topology
    Continuous Current Mode (CCM), Linear

OPN
DEMOBCR60260VICTRLTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The BCR602 demo board features a 60V linear DC/DC LED controller IC for general lighting applications, offering linear current regulation, protection features, and flexible dimming options. It is designed for evaluating cost-efficient, reliable, dimmable LED engines/modules with a 200mA output current. Additionally, a modular reference design with the XDPL8218 board is available.

Features

  • Supply voltage from 8V to 60V
  • Board configurable up to 1.5A LED current control
  • AC frequency line ripple suppression
  • LED current precision ±3%
  • 3% analog dimming or 1% PWM dimming of LED current at pin MFIO
  • Board suitable for assembly with transistor packages of types SOT-223, DPAK and TO-220
  • Rset functionality at pin MFIO
  • Flexible input capacity selectable as ceramic SMD device or as electrolytic capacitor
  • Hot plug protection to minimize LED inrush current
  • Over-temperature protection function vs junction temperature
  • Various probe connection pins for easy system analysis

Benefits

  • Cost efficient design-in
  • No ripple on LED for flicker free light
  • Various protection features for LEDs
  • Flexible PWM and analog dimming options

Applications

Documents

Design resources

Developer community