DEMO_BCR601_60V_IVCTRL
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeDemo Board
-
FamilySmall signal MOSFETs
-
Go-wider-BoardYes
-
Input TypeDC
-
Interfaces1 x'WR-TBL Serie 3093 - 3.81 mm Horizontal Reserved PCB Header, 06p1x'WR-TBL Serie 4183 - 3.81 mm 45° Entry Screwless, 4p
-
MountingSMD
-
Output Current range0 mA to 700 mA
-
Output Voltage range8 V to 60 V
-
Pout range0 W to 36 W
-
Product NameDEMO_BCR601_60V_IVCTRL
-
QualificationConsumer
-
Sub ApplicationLightin engine
-
Supply Voltage range8 V to 60 V
-
Target ApplicationLighting, LED Lighting
-
TopologyLinear
|
OPN
|
DEMOBCR60160VIVCTRLTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Supply voltage from 8V to 60V
- Active headroom control
- Board configurable up to 1.5A LED current control
- 100 Hz/120 Hz supply ripple suppression
- LED current precision ±3%
- Analog dimming down to 3%
- Board suitable for assembly with transistor packages of types SOT-223 DPAK, TO-220
- Rset functionality at pin MFIO
- Flexible input capacity selectable as ceramic SMD device or as electrolyte device
- Hot plug protection to minimize LED inrush current
- Overvoltage protection
- Over-temperature protection function vs junction temperature
Benefits
- Cost and power efficient design-in
- No ripple on LED for flicker free light
- Various protection features for LEDs
- Active headroom control (AHC)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.