DEMO_AC_ZVS_HVBDS
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyCoolGaN™
-
Inductance20-200 μH
-
Input Voltage range90 V to 240 V
-
Switching Frequency range100 kHz to 400 kHz
| Recommended | ||
|
OPN
|
DEMOACZVSHVBDSTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
AT
|
|
| Country of Diffusion (CoD) |
AT
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
AT
|
| Country of Diffusion (CoD) |
AT
|
Features
- Optimized for soft switching
- Loadless setup for test conditions
- Simple open loop control
Benefits
- Commutation driver layout examples
- No output required, continuous operation
- Wide current and voltage operating range
List of Components:
- IGLT65R055B2
- 1EDN7512G
- 1EDB7275F
- BAT165
- IPN70R1K5CE
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.