Applicationsaux-psu
-
Board TypeDemo Board
-
CCM operationNo
-
DeviceICE5QR1680BG
-
FamilyCoolSET™
-
Full Power27
-
Gen5
-
IC Temp (@25°C 85Vac)84.5
-
Inductance400uH
-
Input TypeAC
-
Input Voltage rangewide
-
Input Voltage range85 V to 300 V
-
Iout (1)2.17
-
Iout (2)0.2
-
IsolatedYes
-
ModeQR
-
Number of Outputs2
-
Output Current0.2 A, 2.16 A
-
Output Voltage5 V, 12 V
-
PackageDSO-12
-
Pout max27 W
-
PowerESIMYes
-
Product NameDEMO_5QR1680BG_27W1
-
QualificationIndustrial
-
Stand-by max (@ Vin 230V)68 with xcap discharge
-
Stand-by max (@ max Vin (typ.300V))106 with xcap discharge
-
Stand-by max (@ Vin 115V)39 with xcap discharge
-
Sub ApplicationOffline SMPS
-
Target ApplicationIndustrial, Power Supplies, SMPS
-
TopologyFlyback
-
transformer footprintEF25
-
Typeintegrated
-
Vout (1)12
-
Vout (2)5
|
OPN
|
DEMO5QR1680BG27W1TOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Isolated flyback topology with dual output
- Wide-range input ranging from 85Vac to 300Vac
- Output #1: 12V/2.17A
- Output #2: 5V/0.2A
Benefits
- High efficiency with quasi resonant switching
- Cost-efficient solution for robust protection against line fault
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.