DEMO_5GSAG_60W1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Applicationsaux-psu
-
Board TypeDemo Board
-
CCM operationNo
-
DeviceICE5GSAG
-
FamilyMOSFET, Power Controller (PWM, PFC)
-
Frequency125 kHz
-
Full Power60
-
Gen5
-
IC Temp (@25°C 85Vac, IC)85.5
-
IC Temp (@25°C 85Vac, Mosfet)58.9
-
Inductance93uH
-
Input TypeAC
-
Input Voltage rangewide
-
Input Voltage range85 V to 300 V
-
Iout (1)3.16
-
IsolatedYes
-
Modeff
-
Number of Outputs1
-
Output Current3.16 A
-
Output Voltage19 V
-
PackageDSO-8
-
Pout max60 W
-
PowerESIMYes
-
Product NameDEMO_5GSAG_60W1
-
QualificationIndustrial
-
RemarkCE MOSFET
-
Stand-by max (@ max Vin (typ.300V))140 with xcap discharge
-
Stand-by max (@ Vin 230V)98 with xcap discharge
-
Stand-by max (@ Vin 115V)62 with xcap discharge
-
Sub ApplicationOffline SMPS
-
Target ApplicationSMPS, Industrial, Power Supplies
-
TopologyFlyback
-
transformer footprintER28
-
TypeIC only
-
Vout (1)19
|
OPN
|
DEMO5GSAG60W1TOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Flyback topology with single isolated output
- 125kHz switching frequency with discontinuous current mode design
- Wide-range input from 85~300VAC with line over-voltage protection at 320VAC
- Output #1: 19V/3.16A
Benefits
- High efficiency with frequency reduction from mid to light load condition
- Robust operation with adjustable line input over-voltage protection
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.