DEMO_5GR1680AG_27W1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Applicationsaux-psu
-
Board TypeDemo Board
-
CCM operationNo
-
DeviceICE5GR1680AG
-
FamilyCoolSET™
-
Frequency125 kHz
-
Full Power27
-
Gen5
-
IC Temp (@25°C 85Vac)85.7
-
Inductance279uH
-
Input TypeAC
-
Input Voltage rangewide
-
Input Voltage range85 V to 300 V
-
Iout (1)2.16
-
Iout (2)0.2
-
IsolatedYes
-
Modeff
-
Number of Outputs2
-
Output Current2.16 A, 0.2 A
-
Output Voltage5 V, 12 V
-
PackageDSO-12
-
Pout max27 W
-
PowerESIMYes
-
Product NameDEMO_5GR1680AG_27W1
-
QualificationIndustrial
-
Stand-by max (@ Vin 115V)50 with xcap discharge
-
Stand-by max (@ Vin 230V)75 with xcap discharge
-
Stand-by max (@ max Vin (typ.300V))102 with xcap discharge
-
Sub ApplicationOffline SMPS
-
Target ApplicationPower Supplies, Industrial, SMPS
-
TopologyFlyback
-
transformer footprintEE25
-
Typeintegrated
-
Vout (1)12
-
Vout (2)5
|
OPN
|
DEMO5GR1680AG27W1TOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Flyback topology with dual isolated output
- 125kHz switching frequency with discontinuous current mode design
- Wide-range input from 85~300VAC with line over-voltage protection at 320VAC
- Output #1: 12V/2.16A
- Output #2: 5V/0.2A
Benefits
- High efficiency with frequency reduction from mid to light load condition
- Robust operation with adjustable line input over-voltage protection
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.