DEMO_5AR4780BZS_14W1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Applicationsaux-psu
-
Board TypeDemo Board
-
CCM operationNo
-
DeviceICE5AR4780BZS
-
FamilyCoolSET™
-
Frequency100 kHz
-
Full Power14
-
Gen5
-
IC Temp (@25°C 85Vac)75.6
-
Inductance550uH
-
Input TypeAC
-
Input Voltage rangewide
-
Input Voltage range85 V to 300 V
-
Iout (1)0.83
-
Iout (2)0.4
-
IsolatedNo
-
Modeff
-
Number of Outputs2
-
Output Current0.83 A, 0.4 A
-
Output Voltage5 V, 15 V
-
PackageDip-7
-
Pout max14.5 W
-
PowerESIMNo
-
Product NameDEMO_5AR4780BZS_14W1
-
QualificationStandard
-
Stand-by max (@ Vin 115V)35 with xcap discharge and bleeder
-
Stand-by max (@ Vin 230V)50 with xcap discharge and bleeder
-
Stand-by max (@ max Vin (typ.300V))70 with xcap discharge and bleeder
-
Sub ApplicationOffline SMPS
-
Target ApplicationConsumer, Power Supplies, SMPS, Home Appliances
-
TopologyFlyback
-
transformer footprintEE20
-
Typeintegrated
-
Vout (1)15
-
Vout (2)5
|
OPN
|
DEMO5AR4780BZS14W1TOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Flyback topology with dual non-isolated output
- 100kHz switching frequency with discontinuous current mode design
- Wide-range input from 85~300VAC
- Output #1: 15V/0.83A
- Output #2: 5V/0.4A
Benefits
- High efficiency with frequency reduction from mid to light load condition
- BOM savings with integrated error amplifier to support direct feedback on the primary sid
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.