DEMO_5AR0680BZS_44W1
on request

DEMO_5AR0680BZS_44W1

44W 12V SMPS demonstration board with ICE5AR0680BZS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMO_5AR0680BZS_44W1
DEMO_5AR0680BZS_44W1


Product details

  • Applications
    aux-psu
  • Board Type
    Demo Board
  • CCM operation
    Yes
  • Device
    ICE5AR0680BZS
  • Family
    CoolSET™
  • Frequency
    100 kHz
  • Full Power
    44
  • Gen
    5
  • IC Temp (@25°C 85Vac)
    85.3
  • Inductance
    439uH
  • Input Type
    AC
  • Input Voltage range
    wide
  • Input Voltage range
    85 V to 300 V
  • Iout (1)
    3.66
  • Isolated
    Yes
  • Mode
    ff
  • Number of Outputs
    1
  • Output Current
    3.66 A
  • Output Voltage
    12 V
  • Package
    Dip-7
  • Pout max
    44 W
  • PowerESIM
    No
  • Product Name
    DEMO_5AR0680BZS_44W1
  • Qualification
    Standard
  • Stand-by max (@ Vin 115V)
    39 with xcap discharge
  • Stand-by max (@ Vin 230V)
    59 with xcap discharge
  • Stand-by max (@ max Vin (typ.300V))
    65 with xcap discharge
  • Sub Application
    Offline SMPS
  • Target Application
    Consumer, SMPS, Power Supplies
  • Topology
    Flyback
  • transformer footprint
    EE25
  • Type
    integrated
  • Vout (1)
    12

OPN
DEMO5AR0680BZS44W1TOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This 44W demonstration board operates under a wide range input developed with offline SMPS application in mind. It features the new ICE5AR0680BZS PWM fixed frequency CoolSET™ with 800V integrated MOSFET in DIP-7 package.

Features

  • Flyback topology with single isolated output
  • 100kHz switching frequency with continuous current mode design
  • Wide-range input from 85~300VAC
  • Output #1: 12V/3.66A

Benefits

  • High efficiency with frequency reduction from mid to light load condition
  • High power delivery of 44W and low output ripple voltage with continuous current mode design

Applications

Documents

Design resources

Developer community