Board TypeDemo Board
-
FamilyCoolSET™
-
Frequency100 kHz
-
Input TypeAC
-
Output Current3.66 A
-
Output Voltage12 V
-
Pout max44 W
-
Product NameDEMO_5AR0680AG_44W1
-
QualificationIndustrial
-
Sub ApplicationOffline SMPS
-
Target ApplicationPower Supplies, Industrial, SMPS
-
TopologyFlyback
|
OPN
|
DEMO5AR0680AG44W1TOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Flyback topology with single isolated output
- 100kHz switching frequency with continuous current mode design
- Wide-range input from 85~300VAC with line over-voltage protection at 320VAC
- Output #1: 12V/3.66A
Benefits
- High efficiency with frequency reduction from mid to light load condition
- Robust operation with adjustable line input over-voltage protection
- High power delivery of 44W and low output ripple voltage with continuous current mode design
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.