DEMO_45W_19V_FLYB_P7
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeDemo Board
-
FamilyMOSFET
-
Frequency max63 Hz
-
Go-wider-BoardNo
-
Input TypeAC
-
InterfacesNo
-
MountingPCB
-
Output Current range0 A to 2.37 A
-
Output Voltage range18.52 V to 19.95 V
-
Pout range0 W to 45 W
-
Product NameDEMO_45W_19V_FLYB_P7
-
QualificationConsumer
-
Sub ApplicationAdapter
-
Supply Voltage range90 V to 264 V
-
Target ApplicationSMPS
-
TopologyFlyback
|
OPN
|
DEMO45W19VFLYBP7TOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- CCM FB using a standard controller
- High efficiency @small form factor
- Thermal requirements of SOT-223
- FCC Class B emissions met
Benefits
- High efficiency
- Low cost solution
- Design close to final production
- Reduced assembly costs (SOT-223)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.