Board TypeDemo Board
-
FamilySystem Basis Chip (SBC), OPTIREG™ SBC
-
Frequency750 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesuIO Connector, SPI
-
Output Current max750 mA
-
Output Voltage5 V
-
QualificationAutomotive
-
Sub ApplicationGateways, Body control modules
-
Supply Voltage range4.5 V to 28 V
-
Target ApplicationAutomotive
-
TopologyBoost, Buck, Linear
|
OPN
|
DCDCSBCV33BOARDTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.