DCDC SBC BOARD
Active and preferred

DCDC SBC BOARD

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DCDC SBC BOARD
DCDC SBC BOARD


Product details

  • Board Type
    Demo Board
  • Family
    System Basis Chip (SBC), OPTIREG™ SBC
  • Frequency
    450 kHz
  • Go-wider-Board
    No
  • Input Type
    DC
  • Interfaces
    uIO Connector, SPI
  • Output Current max
    750 mA
  • Output Voltage
    5 V
  • Qualification
    Automotive
  • Sub Application
    Gateways, Body control modules
  • Supply Voltage range
    4.5 V to 28 V
  • Target Application
    Automotive
  • Topology
    Boost, Buck, Linear

OPN
DCDCSBCBOARDTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Evaluation Board for the TLE9273QX SBC in VQFN48 package.

Applications

Documents

Design resources

Developer community