D-SPS-EXTENDER-PROF-1
Active and preferred
RoHS Compliant

D-SPS-EXTENDER-PROF-1

Extender board to enable the connection of first-generation PROFET™ +2 daughterboards with the latest generation of motherboards.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

D-SPS-EXTENDER-PROF-1
D-SPS-EXTENDER-PROF-1


Product details

  • Board Type
    Evaluation Board
  • Daughterboard Compatibility
    BTG7050-1EPL DAUGH BRDBTG7050-2EPL DAUGH BRDBTG7090-1EPL DAUGH BRDBTG7090-2EPL DAUGH BRDBTG70013A-1ESW DBBTG70020A-1ESW DBBTG7003A-1EPW DBBTG7007A-1EPW DBBTG7016A-1EPW DBPROF_2 BTS7002-1EPP DBPROF_2 BTS7004-1EPP DBPROF_2 BTS7004-1EPR DBPROF_2 BTS7006-1EPP DBPROF_2 BTS7008-1EPP DBBTS70012-1ESP DAUGHBDBTS70015-1ESP DAUGHBDBTS70020-1ESP DAUGHBDBTS7008-1EPA DAUGH BRDBTS7008-2EPA DAUGH BRDBTS7010-1EPA DAUGH BRDBTS7010-2EPA DAUGH BRDBTS7012-1EPA DAUGH BRDBTS7012-2EPA DAUGH BRDBTS7020-2EPA DAUGH BRDBTS7030-2EPA DAUGH BRDBTS7040-1EPA DAUGH BRDBTS7040-2EPA DAUGH BRDBTS7050-2EPL DAUGH BRDBTS7080-2EPA DAUGH BRDBTS7090-2EPL DAUGH BRDBTS7120-2EPA DAUGH BRDBTS7200-2EPA DAUGH BRDBTS7200-2EPC DAUGH BRDBTS7200-4EPA DAUGH BRD
  • Motherboard Compatibility
    SPS Motherboard Lite (SP006136123), SPS Motherboard (SP006041408)

OPN
DSPSEXTENDERPROF1TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Extender Board to connect previous PROFET™ daughterboards onto the latest motherboards Smart Power Switches Motherboard or Smart Power Switch Motherboard LiteList of compatible boards can be found on the board page.

Features

  • Seamless compatibility & functionality

Applications

Documents

Design resources

Developer community