D-BTS80009-SWPF-1ES-1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyEfuse, SPOC™ Wire Guard 12V
-
Input TypeDC
-
Product NameD-BTS80009-SWPF-1ES-1
-
QualificationAutomotive
-
Target ApplicationAutomotive
| Recommended | ||
|
OPN
|
DBTS80009SWPF1ES1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Configuration and diagnosis via SPI
- Configurable I²t wire protection
- Low quiescent current Idle mode
- Configurable undervoltage lockout
- External commanded fast off
- Non-volatile memory
- Capacitive load switching (CLS) mode
- System diagnosis with pre-warning
- ISO 26262-compliant
Benefits
- For 12V power distribution system
- High system configurablity via SPI
- Precise configrurable wire protection
- Safe-state configuration by software
- low current consumption during parking
- Fast power net protection and isolation
- Fail operational Compliance up to ASIL-D
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.