D-BTS7050-2EPL-1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels2
-
IL Nominal Current3 A
-
RDS (on) (@ Tj = 25°C)50 mΩ
-
Recommended Operating Voltage range3 V to 28 V
| Recommended | |
|
OPN
|
DBTS70502EPL1TOBO1 |
| Product Status | active and preferred |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Capacitive load switching (CLS) mode
- Inverse ON
- Proportional load current sense
- Open load in ON and OFF state
- Short circuit to ground and battery
- Overcurrent limitation
- Absolute temp. protect w/restart control
- Dynamic temp. protect w/restart control
Benefits
- For modern automotive power distribution
- Load supply protection
- Power supply protection
- Load control and self-protection
- Wire protection
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.