D-BTS7008-1EPR-1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
FamilyPROFET™ +2 12V
-
IL Nominal Current11 A
-
RDS (on) (@25°C)8.8 mΩ
-
Recommended Operating Voltage range3.1 V to 28 V
| Recommended | ||
|
OPN
|
DBTS70081EPR1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | LG-MADK-1 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | LG-MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- V R 3.1-28V with 3.3.V & 5V logic input
- Absolute temp. limit, reactivate control
- Dynamic temp. limit, reactivate control
- External component overvoltage protect
- Undervoltage shutdown
- Proportional load current sense
- Open Load in ON and OFF state
- Short circuit to ground and battery
- Current Tripping with Intelligent Latch
Benefits
- AEC-Q100 Grade 1 and ISO 26262-ready
- RoHS compliant, Halogen free
- Smaller package size for area savings
- Slew rate for seat heating applications
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.