D-BTS70015-1ESP-1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyPROFET™ +2 12V
-
IL Nominal Current23.2 A
-
RDS (on)1.7 mΩ
-
Recommended Operating Voltage range3.1 V to 28 V
| Recommended | ||
|
OPN
|
DBTS700151ESP1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- High-Side Switch and Embedded Protection
- Capacitive Load Switching mode
- V R 3.1 - 28 V with 3.3 V and 5 V
- Protection: current tripping
- Diagnosis: load current sense output
- Design Opt: Pin-Pin, Comp Compatibility
Benefits
- 50% reduced current consumption
- Current sense accuracy (kILIS) ≤ 8%
- Smaller package size for area savings
- Very low output leakage current
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.