D-BTG70020A-1ESW-1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyHigh-side switches, PROFET™ Wire Guard 12V
-
Input TypeDC
-
Product NameD-BTG70020A-1ESW-1
-
QualificationAutomotive
-
Target ApplicationAutomotive
| Recommended | |
|
OPN
|
DBTG70020A1ESW1TOBO1 |
| Product Status | active and preferred |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Capacitive load switching (CLS) mode
- Integrated wire protection functionality
- Idle mode
- Adj. overcurrent threshold
- Dynamic temperature protection w/ latch
- Sequential diagnosis
- Inverse ON
- Automotive qualified AEC-Q100 Grade 1
- ISO 26262-compliant
Benefits
- For modern automotive power distribution
- Wire protection
- Power supply protection
- Active during park power supply protect
- Load control and self-protection
- Pin & footprint compatibility in family
- High flexibility to PROFET™ +2 12V
- High flexibility PROFET™ Load Guard 12V
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.