CYW920829B0M2P4TAI100EVK
Active and preferred
RoHS Compliant

CYW920829B0M2P4TAI100EVK

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYW920829B0M2P4TAI100EVK
CYW920829B0M2P4TAI100EVK


Product details

  • Bluetooth Standard
    BLE 5.4
  • Board Type
    Evaluation Kit
  • CapSense
    No
  • Connectivity
    Bluetooth® LE
  • Core
    ARM Cortex-M33
  • External memory
    8-Mbit Serial Flash (optional add-on)
  • Family
    AIROC™ CYW20829 Bluetooth® LE System on Chip
  • Go-wider-Board
    Yes
  • GPIOs/Shield Compatibility
    Arduino Uno
  • Input Type
    DC
  • Programmer/Debugger
    Onboard KitProg
  • Programming/Bridging
    USB-UART
  • Qualification
    Industrial, Consumer
  • Sensors
    Ambient Light,Analog MIC,Six-axis IMU,Thermistor
  • Software Ecosystem
    ModusToolbox™ software environment
  • Software Support
    ModusToolbox
  • Target Application
    Keyboards, Joysticks, Lighting and home automation, Wireless input devices, Asset tracking, Automotive, Bluetooth® Mesh, Remotes
  • WiFi Standard
    N/A

OPN
CYW920829B0M2P4TAI100EVK
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The Infineon CYW920829B0M2P4TAI100-EVK Evaluation Kit enables you to evaluate and develop Bluetooth® applications using the AIROC™ CYW20829B0-P4TAI100, an ultra-low-power Bluetooth® LE 5.4 Module including an integrated trace antenna.The CYW20829B0-P4TAI100 includs an onboard crystal oscillator, flash memory, and the CYW20829 - the Bluetooth® LE 5.4 MCU with Industry’s best range, ARM Cortex M33 dedicated for applications and CAN FD.

Features

  • Standard Arduino headers support
  • Supports 3.3 V, coin-cell (3 V), 1.8 V
  • Customizable/Programmable user buttons
  • Micro-USB connector for programming
  • Onboard Six-axis Inertial Measurement Unit
  • Onboard Thermistor and Mic
  • Support for Infineon’s AIROC™ BTSTACK
  • Support for the ModusToolbox™
  • Code examples from the Infineon GitHub

Applications

Documents

Design resources

Developer community