CYW920706WCDEVAL
Active and preferred
RoHS Compliant

CYW920706WCDEVAL

CYW920706WCDEVAL Evaluation Kit

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYW920706WCDEVAL
CYW920706WCDEVAL


Product details

  • Bluetooth Standard
    BT/BLE 5.4
  • Board Type
    Evaluation Kit
  • CapSense
    No
  • Connectivity
    Bluetooth Dual-Mode
  • Core
    ARM Cortex-M3
  • External memory
    4-Mbit serial flash
  • Family
    AIROC™ CYW20706 Bluetooth® & Bluetooth® LE System on Chip
  • Go-wider-Board
    Yes
  • GPIOs/Shield Compatibility
    Extended GPIO header
  • Hardware Compatibility
    Arduino Uno
  • Input Type
    DC
  • Programmer/Debugger
    FTDI
  • Programming/Bridging
    USB-UART
  • Qualification
    Consumer, Industrial
  • Sensors
    None
  • Software Ecosystem
    ModusToolBox next to software ecosystem
  • Software Support
    ModusToolbox
  • Target Application
    Wearables, Industrial automation, Home entertainment
  • WiFi Standard
    N/A

OPN
CYW920706WCDEVAL
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The Infineon AIROC™ Bluetooth® CYW920706WCDEVAL Evaluation Kit enables you to evaluate and develop single-chip Bluetooth® applications using the AIROC™ Bluetooth® CYW20706 device. The Infineon AIROC™ Bluetooth® CYW20706 is a single-chip Bluetooth® Core 5.4-compliant, stand-alone baseband processor with an integrated 2.4 GHz transceiver. This kit helps evaluate device functionality and develop applications quickly for faster time-to-market.

Features

  • CYW20706 Bluetooth® 5.2-compliant SoC
  • Arduino compatible headers
  • User switches and LEDs
  • USB connector for USB-UART bridge

Benefits

  • Support fast time-to-market
  • Support a wide spectrum of applications

Applications

Documents

Design resources

Developer community