CYTVII-B-H-16M-320-CPU
Active and preferred
RoHS Compliant

CYTVII-B-H-16M-320-CPU

TRAVEO™ CYTVII-B-H-16M-320-CPU T2G Evaluation Board

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYTVII-B-H-16M-320-CPU
CYTVII-B-H-16M-320-CPU


Product details

  • Board Type
    Evaluation Board
  • Family
    Microcontroller
  • Go-wider-Board
    Yes
  • Input Type
    ISaR
  • Qualification
    Automotive
  • Target Application
    Gateway, Cockpit, Automotive, Body Domain, Zone control

OPN
CYTVII-B-H-16M-320-CPU
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The TRAVEO™ CYTVII-B-H-16M-320-CPU T2G Evaluation Board is designed for evaluating the capabilities of the TRAVEO™ T2G CYT6BJ microcontroller, specifically for automotive applications.

Features

  • TRAVEO™ T2G CYT6BJ device (MCU)
  • Up to 10 CAN FD channels.
  • 11 runtime-reconfigurable SCB channels.
  • 20 independent LIN channels.
  • 2x 10/100/1000 Mbps Ethernet MAC.
  • Flex-Ray interface for 10 Mbps data.
  • 64 Mbit HYPERRAM DRAM memory.
  • 512 Mbit SEMPER octal flash memory.
  • 512 Mbit Dual QSPI NOR flash.
  • Automotive Ethernet interface.
  • Gigabit Ethernet interface with RJ45.
  • USB device interface with mini-B

Benefits

  • Configurable Software according to user
  • Configurable Hardware according to user
  • Scalability by combined CYTVII-B-E-BB
  • Early Software development

Applications

Documents

Design resources

Developer community