CYHVPA-128K-32-001
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
CYHVPA-128K-32-001 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Benefits
- Evaluation kit for HVPA-144K
- For getting started
- Direct input support from 12 V battery
- Integrated LIN tranceiver
- Arm® Cortex®-M0+ CPU with DMA controller
- 128 KB Code / 8 KB Data Flash with ECC
- +/-300 mV input shunt base current sense
- +/-0.3 % current sensing accuracy
- Automatic gain control amplifier
- Up to +/-0.1 % voltage sensing accuracy
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.