CY8CKIT-146
Active and preferred
RoHS Compliant

CY8CKIT-146

PSOC™ 4 4200DS Prototyping Kits
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8CKIT-146
CY8CKIT-146
ea.


Product details

  • Bluetooth Standard
    N/A
  • Board Type
    Prototyping Kit
  • CapSense
    No
  • Core
    ARM Cortex-M0
  • External memory
    None
  • Family
    PSOC™ 4200DS Microcontroller
  • Go-wider-Board
    Yes
  • GPIOs/Shield Compatibility
    None
  • Hardware Compatibility
    N/A
  • Input Type
    DC
  • Programmer/Debugger
    Onboard KitProg
  • Qualification
    Industrial, Consumer
  • Sensors
    None
  • Software Support
    PSoC Creator
  • Target Application
    Wearables, Industrial automation, Home entertainment
  • WiFi Standard
    N/A

OPN
CY8CKIT-146
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The PSOC™ 4200DS prototyping kit is designed as an easy-to-use and inexpensive prototyping platform. The PSOC™ 4200DS Prototyping Kit supports the PSOC™ 4200DS device family, delivering a complete system solution for a wide range of embedded applications at a very low cost. The I45Prototyping Kit offers an open footprint breakout board to maximize the end_x0002_utility of the PSOC™ 4200DS device. This kit provides a low-cost alternative to device samples.

Features

  • PSOC™ 4200DS device, 64KB Flash/8KB SRAM
  • An LED to provide feedback
  • A push button to for a user input
  • 5V operation
  • Current Measurement Jumper
  • USB Finger Connector
  • KitProg2
  • Programming Header

Benefits

  • 32-bit, 48-MHz ARM Cortex-M0 CPU
8 Channel DMA
  • Programmable Digital Block: 4
  • 2 Low Power Comparator
  • Four 16-bit TCPWM block

Applications

Documents

Design resources

Developer community