CY8CKIT-062-WIFI-BT
Active and preferred
RoHS Compliant

CY8CKIT-062-WIFI-BT

PSOC™ 6 WiFi-BT Pioneer Kit (CY8CKIT-062-WIFI-BT)
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8CKIT-062-WIFI-BT
CY8CKIT-062-WIFI-BT
ea.


Product details

  • Bluetooth Standard
    BLE 5.1
  • Board Type
    Evaluation Kit
  • CapSense
    Buttons,Proximity,Slider
  • Connectivity
    WiFi/Bluetooth Combo, WiFi/Bluetooth
  • Core
    Arm Cortex-M4, Arm Cortex-M0+
  • External memory
    512-Mbit Quad SPI NOR Flash,4-Mbit Quad SPI F-RAM
  • Family
    PSOC™ 61x7 Microcontroller, PSOC™ 62x6 Microcontroller, AIROC™ CYW4343W Wi-Fi+Bluetooth® Combo, PSOC™ 62x7 Microcontroller, PSOC™ 61x6 Microcontroller
  • Go-wider-Board
    Yes
  • GPIOs/Shield Compatibility
    Arduino Uno,Extended GPIO Header
  • Hardware Compatibility
    CY8CKIT-028-TFT, CY8CKIT-028-EPD
  • Input Type
    DC
  • Programmer/Debugger
    Onboard KitProg
  • Programming/Bridging
    USB Type-C
  • Qualification
    Industrial, Consumer
  • Sensors
    None
  • Software Ecosystem
    ModusToolbox™ Software
  • Software Support
    ModusToolbox
  • Target Application
    Smart home, Home appliances, Healthcare and lifestyle, Consumer electronics, Wearables
  • WiFi Standard
    Wi-Fi 4 (802.11n)

OPN
CY8CKIT-062-WIFI-BT
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
ea.
in stock
The PSOC™ 6 WiFi-BT Pioneer Kit (CY8CKIT-062-WiFi-BT) is a hardware evaluation platform for the following PSOC™ 6 product families – PSOC™ 62x7, 62x6, 61x7, 61x6. ModusToolbox™ software provides board support package, various code examples to get started with the development of applications based on this kit. The kit can be used to evaluate standalone PSOC™ 6 MCU applications, as well as cloud connected IoT applications.

Features

  • Based on PSOC™ 6 MPN: CY8C6247BZI-D54
  • Kit for: PSOC™ 62x7, 62x6, 61x7, 61x6
  • ModusToolbox™ software support
  • Includes CYW4343W Wi-Fi/BLE combo radio
  • Arduino Uno R3 header for Arduino shield
  • Includes TFT display shield board
  • CAPSENSE™ touch buttons and slider
  • 512-Mbit external Quad-SPI NOR Flash
  • 4-Mbit Quad-SPI F-RAM
  • On board SWD, USB-UART, USB-I2C bridges
  • User buttons, LEDs, potentiometer
  • USB Device / Host support

Benefits

  • PSOC™ 6 memory -1 MB flash, 288 KB RAM
  • Integrated on-chip security,secured boot
  • Rich analog, digital blocks, CAPSENSE™
  • Low power, battery operated use cases
  • Wireless connectivity (Wi-Fi / BLE)

Applications

Documents

Design resources

Developer community