Board TypeEvaluation Board
-
FamilyUniversal Serial Bus (USB) – Power Delivery Controller
-
Input TypeDC
-
QualificationIndustrial, Consumer
-
Target ApplicationAdapters and chargers, Home entertainment, Mobile devices
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- EZ-USB™ HX3 USB 5Gbps development kit
- CYUSB3314-88LTXC
- Two USB 5Gbps, two USB SS, two USB2.0
- Battery charging 1.2 support
- Emulation of Apple charging
- Independent power control
- Selection of firmware boot mode
- 88-pin QFN package
Benefits
- Flexibility to configure all features
- Support LS, FS, HS, 5Gbps peripherals
- Shared link
- ACA-dock
- Port status indicators
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.