Board TypeEvaluation Board
-
FamilyUniversal Serial Bus (USB) – Power Delivery Controller
-
Input TypeDC
-
QualificationIndustrial, Consumer
-
Target ApplicationAdapters and chargers, Home entertainment, Mobile devices
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Supports USB Type-C and USB-PD
- 48-MHz ARM® Cortex®-M0
- 32 KB flash with 4 KB SRAM
- Integrated transceiver with resistors
- Wide operating range: 2.7 V to 5.5 V
- System level ESD on CC pins +/
- 8kV
Benefits
- Simple USB-C PD controller solution
- Integrated USB-C PD and microcontroller
- GUI based configuration utility
- Compliant to USB PD specification
- Extensive interop tested solution
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.