Bluetooth StandardN/A
-
Board TypeShield
-
CapSenseButtons,Proximity
-
CoreN/A
-
External memoryNone
-
FamilyCAPSENSE™ MBR3
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityArduino Uno
-
Input TypeDC
-
Programmer/DebuggerOnboard KitProg
-
QualificationConsumer, Industrial
-
SensorsBuzzer
-
Software SupportPSoC Creator,EZ-Click
-
Target ApplicationHome Appliances, Home entertainment, Industrial automation
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
CY3280-MBR3 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
Features
- Four CAPSENSE™ buttons
- One proximity sensor loop
- LEDs
- Buzzer
- Onboard USB-I2C bridge
- Configuration through EZ Click SW
- Water dropper to test water tolerance
- 1mm plastic overlay included
- USB cable included
- Quick start guide included
Benefits
- No need of firmware development
- Best and easiest development experience
- Easy SmartSense Auto-tuning evaluation
- Robust tolerance to water
- Finger/hand presence detection up to 12"
- Arduino compatibility
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.