CUR SENSOR PROGRAMMER
Active and preferred

CUR SENSOR PROGRAMMER

XENSIV™ - TLI4971, TLE4972 current sensor programmer utilitary board
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CUR SENSOR PROGRAMMER
CUR SENSOR PROGRAMMER
ea.


Product details

  • Applications
    Automotive, Industrial
  • Device
    TLI4971, TLE4972
  • Family
    Current sensors
  • Go-wider-Board
    Yes
  • Target Application
    Automotive, Industrial
  • Type
    Demoboard

OPN
CURSENSORPROGRAMMERTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
RO
Country of Diffusion (CoD)
RO
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
RO
Country of Diffusion (CoD)
RO
ea.
in stock
The CUR SENSOR PROGRAMMER board interfaces TLI4971 and TLE4972 Hall current sensors at 3.3 V. It allows live current readouts, diagnostic checks, EEPROM config, calibration. Compatible with TLI4971 / TLE4972 evaluation boards:TLE4972 EVAL STD PCB, 191 A full scale rangeTLE4972 EVAL INLAY, 420 A full scale rangeTLE4972 EVAL LAT BAR, 540 A full scale rangeTLE4972 EVAL VER BAR, 842 A full scale rangeTLI4971 EVAL 120 A, pre-calibrated to 120 A

Features

  • Programmer board for current sensors
  • Interfacing with TLI4971/TLE4972 
  • Using XMC4700 as target microcontroller
  • Real-time current level readouts
  • Programming interface
  • Dedicated SW/FW @ registration

Applications

Documents

Design resources

Developer community