Board TypeEvaluation Board
-
FamilyClassic PROFET™
-
Input TypeDC
-
Output Voltage range5 V to 32 V
-
Output Voltage6 V
-
QualificationAutomotive
-
Sub ApplicationRelay Box, Body Control Modules, Valve, Fuse Box, LEDs
-
Supply Voltage range5 V to 32 V
-
Supply Voltage6 V
-
Target ApplicationAutomotive, Industrial
-
TopologyHigh-side switch
| Recommended | |
|
OPN
|
CLASSICPROFETDBTOBO1 |
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.