CARKIT 44C0
NEW
on request
RoHS Compliant

CARKIT 44C0

NEW
RASIC™ CTRX 77 GHz 4Tx 4Rx ADAS radar evaluation kit designed for centralized architecture development and equipped with a serializer.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CARKIT 44C0
CARKIT 44C0


Product details


OPN
CARKIT44C022DG1TOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The CARKIT 44C0 is a 77 GHz automotive ADAS radar evaluation kit featuring four transmit and four receive channels. Designed for rapid prototyping and end-to-end processing, it helps accelerate the development of centralized radar modules

Features

  • 4 transmit and 4 receive channels
  • Long detection range up to 380m for cars
  • 4D radar with 2.5° angular resolution
  • 5 Gbps interface for raw ADC data
  • Detachable waveguide antenna
  • IPX4 water resistance protection
  • Software for setup and data output
  • Integrated heat sink for cooling
  • Serializer for raw data interface

Benefits

  • Small form factor 77.4 x 79.8 x 28.8 mm3
  • Ready for vehicle mounting
  • Enables rapid ADAS prototyping
  • Ready for drive tests
  • Easy to use full radar module
  • Centralized proof of concept
Documents

Design resources

Developer community