BTS5200-ENA DAUGH BRD
Active and preferred
RoHS Compliant

BTS5200-ENA DAUGH BRD

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS5200-ENA DAUGH BRD
BTS5200-ENA DAUGH BRD


Product details

  • Board Type
    Evaluation Board
  • Family
    High-side switches, PROFET™ + 12V
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Product Name
    BTS5200-ENA DAUGH BRD
  • Qualification
    Automotive
  • Target Application
    Automotive

OPN
BTS5200ENADAUGHBRDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This daughterboard comes with 1 one channel high-side switch of BTS5200-1ENA and is compatible with the PROFET™+ motherboard .The purpose of this board is to provide a quick pick and place solution for costumers' lab evaluations. The motherboard in combination with the daugtherboard is capable to drive typical automotive loads.

Features

  • Operating voltage range 5 - 28V
  • PWM capability up to 200-300 Hz
  • Protection: overtemperature
  • Overtemperature switch off detection

Benefits

  • High short-circuit robustness
  • Very low output leakage current
  • Optimized for design flexibility

Applications

Documents

Design resources

Developer community