BTS3011TE DEMOBOARD
Active and preferred

BTS3011TE DEMOBOARD

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS3011TE DEMOBOARD
BTS3011TE DEMOBOARD
ea.


Product details

  • Board Type
    Demo Board
  • Family
    HITFET™ + 12V, Low-Side Switches
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Product Name
    BTS3011TE DEMOBOARD
  • Qualification
    Automotive
  • Sub Application
    Capacitive loads, Resistive, Inductive
  • Target Application
    Automotive
  • Topology
    Low-side switch

OPN
BTS3011TEDEMOBOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
This Demoboard comes with 1 one channel low-side switch of BTS3011TE . The Demoboard can be used as single stand or also pin compatible with Infineon XMC1100 Boot Kit and Arduino Uno. All device pins can be directly accessed for customer measurements.

Features

  • Adjustable slew rate control
  • Enhanced smart current protection
  • Dedicated status signal
  • 3.3 and 5V compatible logic inputs
  • Electrostatic discharge protection (ESD)

Benefits

  • High-speed switching capability
  • High inrush current management
  • Improved short circuit robustness

Applications

Documents

Design resources

Developer community