BTG7090-2EPL DAUGH BRD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyPROFET™ +2 12V, High-side switches
-
Go-wider-BoardYes, Yes
-
Input TypeDC
-
QualificationAutomotive
-
Sub ApplicationPower Distribution, Automated Driving, Body Actuation, Body Actuation, Advanced Driver Assistance Systems, Sensor Fusion
-
Supply Voltage range3 V to 28 V
-
Target ApplicationAutomotive
| Recommended | ||
|
OPN
|
BTG70902EPLDAUGHBRDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Big capacitive loads in operation area
- Automotive qualified in accordance
- Diagnostic: Proportional load sense
- Protection: Adj overcurrent limitation
- Switch ON capability current condition
Benefits
- Load supply protection & load control
- Perform precise module diagnosis
- Protect sensitive input filters of ADAS
- ISO26262-ready supporting the integrator
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.