BTF3050EJ DEMOBOARD
Active and preferred

BTF3050EJ DEMOBOARD

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTF3050EJ DEMOBOARD
BTF3050EJ DEMOBOARD
ea.


Product details

  • Board Type
    Demo Board
  • Family
    Low-Side Switches, HITFET™ + 12V
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Output Voltage range
    3 V to 28 V
  • Qualification
    Automotive
  • Sub Application
    Resistive, inductive and capacitive loads
  • Supply Voltage range
    3 V to 5.5 V
  • Target Application
    Automotive
  • Topology
    Low-side switch

OPN
BTF3050EJDEMOBOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
12V Evaluation board (Arduino compatible) for Medium Ohmic Power Switch with over temperature protection allowing auto restart, slew rate control, PWM upto 20kHz capability and dedicated STATUS PIN, very low power DMOS leakage current, Insrush current capability, active freewheeling and output voltage active clamping for inductive load.

Applications

Documents

Design resources

Developer community