Board TypeDemo Board
-
FamilyLED strips & signage
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Current range5 mA to 100 mA
-
Product NameBCR430U LED BOARD
-
QualificationIndustrial
-
Sub ApplicationStrip lighting, LED strips, Architectural LED lighting, LED displays and channel letters, Emergency lighting, Retail lighting, White good lighting, LED lighting
-
Supply Voltage max24 V
-
Target ApplicationLED Lighting, Lighting
-
TopologyLinear
| Recommended | ||
|
OPN
|
BCR430ULEDBOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Typical 135mV saturation voltage at 50mA
- Typical input voltage 24V using onboard LEDs
- Default LED current 50mA (adjustable from 5mA to 100mA)
- Smart over temperature protection
Benefits
- Very low voltage drop allows to use more LEDs (in a string)
- Stable output current for homogenous light output
- Smart over temperature protection to avoid degradation of LEDs over lifetime
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.