Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BCR402W 24V LED BOARD
END OF LIFE
discontinued

BCR402W 24V LED BOARD

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BCR402W 24V LED BOARD
BCR402W 24V LED BOARD


Product details

  • Board Type
    Demo Board
  • Family
    LED strips & signage
  • Target Application
    LED Lighting, Lighting

OPN
BCR402W24VLEDBOARDTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
24V BCR402W demoboard driving 6 x 0.2W LEDs in seriesBCR402W Constant-Current LED Driver IC in 12V & 24V Low-Current (10 – 60mA) “Striplight” Applications offers significant advantages over resistor biasing of LED’s.

Features

  • Homogenous light output in different LED strings
  • Easy to implement with low component count
  • No sense resistor required for common currents like 10mA/20mA
  • Flexibility to adjust the current by external resistor from 10mA up to 60mA
  • Negative thermal coefficient protecting lifetime of LEDs

Applications

Documents

Design resources

Developer community