Board TypeDemo Board
-
FamilyLED strips & signage
-
Target ApplicationLED Lighting, Lighting
|
OPN
|
BCR402W12VLEDBOARDTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Homogenous light output in different LED strings
- Easy to implement with low component count
- No sense resistor required for common currents like 10mA/20mA
- Flexibility to adjust the current by external resistor from 10mA up to 60mA
- Negative thermal coefficient protecting lifetime of LEDs
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.