Board TypeEvaluation Board
-
FamilyGate Driver
-
Go-wider-BoardYes
-
Input TypeDC
-
QualificationAutomotive
-
Supply Voltage range3 V to 36 V
-
Target ApplicationAutomotive, Power Distribution, Relays, Battery Switch
-
TopologyHigh-side switch, Back to Back common source, Q-diode
| Recommended | ||
|
OPN
|
AUIR3241SBOARDB2BTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Control input active high
- Very low quiescent current on&off state
- Back to back configuration
- Boost converter with integrated diode
- Support standard gate voltage level
- Under voltage lockout
- Analog gate current monitoring
- Wide operating voltage 3-36V
- Lead-Free, Halogen Free, RoHS compliant
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams