Board TypeDemo Board
-
FamilyOPTIREG™ Switcher
-
Input TypeDC
-
Output Voltage range11 V to 13 V
-
Output Voltage12 V
-
QualificationAutomotive
-
Sub ApplicationMildhybrid ECUs, 48V/MHEV Powertrain, 48V fans and pumps
-
Supply Voltage range6 V to 35 V
-
Target ApplicationAutomotive
-
TopologyFlyback, DC-DC converter, Buck, Boost
| Recommended | ||
|
OPN
|
48VFLYBACKDEMOBOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Opto-less design (no opto-coupler)
- Optimized for efficiency and EMC
- Suitable harsh powertrain applications
- High reliability and operating lifetime
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams